Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
Industrial Process (including Data Center)
Minimal downtime with the easiest to maintain equipment in the industry.
EVAPCO’s factory-assembled cooling towers, closed circuit coolers, and evaporative condensers provide reliable water and energy-efficient cooling for many manufacturing and data center applications.
Utilizing industrial grade materials of construction, EVAPCO products are the ideal solution for fouled-water applications or for cooling alternate fluids such as oils, gasoline and manufacturing process coolants.
Several of EVAPCO’s closed circuit coolers and evaporative condensers are dry cooling capable, adding built-in redundancy to the system by providing cooling during the event of water loss; EVAPCO also provides the easiest to maintain equipment in the industry, prolonging the life of both the unit and other process cooling equipment while also minimizing downtime or maintenance events at these critical facilities.
- Body
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- BodyWith the highest dry bulb switchover temperature in the industry, the eco-Hybrid is the ultimate water saving solution.
- BodyInduced draft counterflow condensers comprised of 181 models ranging in size from 50 to 3714 nominal tons (215 kW to 15,999 kW) designed especially for easy maintenance and long, trouble-free operation.
- BodyThe original Advanced Technology cooling tower provides an induced-draft, axial fan solution for a wide array of outdoor cooling capacities.
- Body
The original Advanced Technology closed circuit cooler provides an induced-draft, axial fan solution for a wide array of outdoor cooling capacities.
- Body
Especially suited for indoor and ducted layouts and provided a unitary, compact design for tight layouts or height-restricted areas.
- BodyThe standard in low-sound, centrifugal fan, forced-draft closed circuit coolers, these units are especially suited for indoor and ducted layouts and are ideal for exact replacement projects.
- Body
A unitary, compact design for tight layouts or height-restricted areas.
- Body
An ideal solution for indoor applications, confined layouts, low sound requirements, and direct replacements.
- BodyThe groundbreaking “ECO” Advanced Technology cooler is designed for all outdoor applications where energy and water savings are of utmost concern.
- Body
Induced draft, counterflow condensers featuring the patented, high efficiency EVAPCO Ellipti-fin® Coil and EVAPCO’s ARID fin Pak® dry coil. The ultimate in wet/dry performance, every model has been engineered to provide a minimum 50% of the design heat of rejection (MBH) at 60F ambient dry bulb temperature or higher, based on a 96.3F (35.7C) condensing temperature.
- BodyEVAPCO, Inc. continues its dedication to energy efficiency improvements with the newest AT Series induced draft, counterflow cooling tower – the EVAPCO SUN.
- BodyThe standard in low-profile, low-sound, centrifugal fan, forced-draft cooling towers, these units are especially suited for indoor and ducted layouts and provide a unitary, compact design for tight layouts or height-restricted areas.