Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring peace of mind in selecting the ideal cooling solution for your needs.

  • Up to 95% reduced water usage compared to evaporative products
  • 304L stainless steel tubing as standard
  • Epoxy coated aluminum fins as standard
  • All 304L stainless steel casing & structure as standard
  • IBC Compliant for 1.5 Importance Factor installations
  • Reduced maintenance
  • Ships as one piece, ready for installation
  • Low profile

Spray Series Diagram

Hot process fluid enters the inlet header connection, shown in red. Heat from the process fluid dissipates through the coil tubes surface and out to the fins. The unit operates completely dry and modulates fan speed as necessary based on process temperature requirements and ambient conditions.  When the unit can no longer maintain leaving water temperature set point in dry mode, the spray assist system is actuated.  The spray system nozzles spray water away from the coil, cooling the entering air and increasing the heat rejection capability of the unit.  The heat from the process fluid transfers to the cooled air and is discharged to the atmosphere. Cool process fluid exits the unit through the connections shown in blue.

Spray Assist System

  • Ideal for high ambient dry bulb climates or high-temperature applications
  • Copper tubing
  • Tangential flow nozzles
  • Once-through design
  • No cold water basin or pump – eliminates winter operation concerns associated with evaporative equipment

Reduced or Eliminated Water Consumption

Compared to traditional evaporative systems, the eco-Air series will either eliminate or dramatically reduce water consumption. Spray models only use water when the ambient conditions and load require it. Reducing water consumption also reduces the ongoing expenses related with the cooling equipment such as purchasing, treating, and disposing of water. When the eco-Air spray models are used in conjunction with the EVAPCO controls package, water conservation is maximized based on proprietary PLC logic.

Reduced Maintenance

The eco-Air Series significantly reduces the maintenance traditionally associated with fully evaporative systems. The eco-Air Spray Cooler is designed as a once through system, meaning it has no pump and no basin to hold water, which further reduces the time required for maintenance. Both NEMA and EC motor options require zero routine maintenance. There are no bearings to grease, belts to adjust, or fans to pitch and balance.

Advanced Motor Technology

Available with Electronically Commutated (EC) or NEMA fan motor designs.

The motors on the eco-Air series are pre-wired at the factory to UL standards, reducing costs associated with field wiring. As standard, all units are wired to a common terminal box. Adding the EVAPCO controls package allows for both single point power supply and complete capacity control.

NEMA

  • Premium efficient direct drive
  • Zero maintenance sealed bearings
  • VFD ready
  • Severe Duty
  • Low Sound Motor option

EC

EC motors are the latest development in energy savings and speed control.

The high efficiency wing tip fans operate up to 3 dB less than conventional blade fans with improved part speed energy consumption.

  • Zero maintenance
  • Integrated speed control
  • Inherently low sound
Advanced Construction
Superior Stainless Steel Technology
  • Constructed with high-grade Type 304L stainless steel tubing as standard
  • Meets ASME B31.5 refrigerant piping code
  • Available in 5/8-inch OD

Coil Design

Through the use of computational fluid dynamics (CFD) modeling software, finite element heat transfer analysis, and proprietary coil performance calculation methods, EVAPCO engineers have identified significant design elements to improve the finned coil performance. The extensive computer modeling has been refined and verified through coil performance evaluation in EVAPCO's state of the art research laboratories.

Coil Return Bend Covers

Protects the coil return bends during handling and operation

Large Inspection Panel

Easily removable for interior inspection and access to coils and fan motors

Easy Rigging

All units are designed to ship and install as a single piece

Fork Lift Channels

Standard on all units up to 27 feet in length

Individual Motor Disconnect Switches

 

Mounted at each fan motor to electrically isolate individual motors

Internal Step Deck

Platform and grab rail for access to elevated fan section components

Epoxy Coated Fins

 

  • Increased corrosion resistance
  • No impact on unit capacity
  • Standard option on Spray Coolers

EVAPCO Control Package

 

The EVAPCO Control Package is factory mounted and wired when configuration and shipping limitations allow.

Provides operating sequence and fan speed control based on real-time heat loads and ambient conditions.

  • EVAPCO PLC Controller
  • Supervisory control system integration
  • Fan speed control
  • EC Motor Option: Modbus control of EC fan
  • NEMA Motor Option: Packaged VFD with bypass switch
  • UL Listed
  • UL Type 4 Enclosure
  • Thermal overload and short circuit protection of each motor
  • Operate and fault indicator lights on outside of panel
  • Leaving Fluid Temperature Sensor (shipped loose)
  • Ambient Temperature Sensor
  • Solenoid control of spray assist system
  • Rain/Sun Protection Hood (optional)
Document Categories
Name File Size Type Language
Global Product Catalog 34.85 MB Catalog English
Closed Circuit Cooler Brochure 15.81 MB English
EAW Certified Performance Tables 4.77 MB Thermal Performance English
eco-Air Equipment Layout Manual 13.67 MB Layout English
eco-Air Operation & Maintenance Instructions 8.23 MB O & M English
eco-Air Rigging & Assembly 12.97 MB Rigging English
eco-Air Series Dry & Adiabatic Coolers 11.25 MB Catalog English
EVAPCO Controller Quick Start Guide 2.43 MB English
EVAPCO Controller User's Manual 7.46 MB English
EVAPCO Controller User's Manual - EC Motor Edition 5.2 MB English
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
EAVWS-15S1PB REVIT REVIT Revit (.zip) EAVWS-15S1PB
EAVWS-15S1PI REVIT REVIT Revit (.zip) EAVWS-15S1PI
EAVWS-15S1PK REVIT REVIT Revit (.zip) EAVWS-15S1PK
EAVWS-15S1ZB REVIT REVIT Revit (.zip) EAVWS-15S1ZB
EAVWS-15S1ZI REVIT REVIT Revit (.zip) EAVWS-15S1ZI
EAVWS-15S1ZK REVIT REVIT Revit (.zip) EAVWS-15S1ZK
EAVWS-9102PA REVIT REVIT Revit (.zip) EAVWS-9102PA
EAVWS-9102PJ REVIT REVIT Revit (.zip) EAVWS-9102PJ
EAVWS-9102ZA REVIT REVIT Revit (.zip) EAVWS-9102ZA
EAVWS-9102ZJ REVIT REVIT Revit (.zip) EAVWS-9102ZJ