Industrial Process
Minimal downtime with the easiest to maintain equipment in the industry.
EVAPCO’s factory-assembled cooling towers, closed circuit coolers, and evaporative condensers provide reliable water and energy-efficient cooling for many manufacturing and data center applications.
Utilizing industrial grade materials of construction, EVAPCO products are the ideal solution for fouled-water applications or for cooling alternate fluids such as oils, gasoline and manufacturing process coolants.
Several of EVAPCO’s closed circuit coolers and evaporative condensers are dry cooling capable, adding built-in redundancy to the system by providing cooling during the event of water loss; EVAPCO also provides the easiest to maintain equipment in the industry, prolonging the life of both the unit and other process cooling equipment while also minimizing downtime or maintenance events at these critical facilities.
- Unlike other spray assist air cooled condensers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance
- Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s
- The new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
- To ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
- Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
Induced draft, counterflow condensers featuring the patented, high efficiency EVAPCO Ellipti-fin® Coil and EVAPCO’s ARID fin Pak® dry coil. The ultimate in wet/dry performance, every model has been engineered to provide a minimum 50% of the design heat of rejection (MBH) at 60F ambient dry bulb temperature or higher, based on a 96.3F (35.7C) condensing temperature.
- Induced draft counterflow condensers comprised of 181 models ranging in size from 50 to 3714 nominal tons (215 kW to 15,999 kW) designed especially for easy maintenance and long, trouble-free operation.
- The original Advanced Technology cooling tower provides an induced-draft, axial fan solution for a wide array of outdoor cooling capacities.
The original Advanced Technology closed circuit cooler provides an induced-draft, axial fan solution for a wide array of outdoor cooling capacities.
The innovative ESWA closed circuit cooler design combines both PVC fill and a closed circuit coil, making this unit ideal for wet cooling applications where thermal and energy efficiency is of utmost concern and the ideal solution for strict height and weight applications.
Especially suited for indoor and ducted layouts and provided a unitary, compact design for tight layouts or height-restricted areas.